How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AA: | 10.25 |
| G: | 2.32 | U: | 0.875 in |
| LM: | 8.82 | H: | 0.53 in |
| AE2: | 0.56 | LL: | 2.38 in |
| AF: | 0.25 | V: | 2.51 in |
| AJ: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| D: | 3.38 | P: | 2.38 in |
| AK: | 4.5 | AG: | 5.16 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| T: | 1.188 | I: | 4.84 in |
Technical Specifications
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 87.5 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.23 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Bore Code: | 19 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

