How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AK: | 4.5 |
| D: | 3.38 | AB: | 4.76 |
| BF: | 0.41 | BD: | 5.88 |
| L: | 6.57 in | AA: | 10.25 |
| AJ: | 5.88 | U: | 0.875 in |
| P: | 2.38 in | BE: | 0.38 in |
| G: | 2.32 | V: | 2.51 in |
| Center Distance (in): | 3 in | T: | 1.188 |
| LM: | 8.82 | I: | 4.84 in |
| AE2: | 0.56 | AG: | 5.16 |
| H: | 0.53 in | AF: | 0.25 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 3 | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 70 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.77 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

