How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LM: | 8.82 |
| BF: | 0.41 | U: | 0.875 in |
| BE: | 0.38 in | AA: | 10.25 |
| BD: | 5.88 | G: | 2.32 |
| V: | 2.51 in | LL: | 2.38 in |
| L: | 6.57 in | AF: | 0.25 |
| AB: | 4.76 | T: | 1.188 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.56 | P: | 2.38 in |
| AG: | 5.16 | I: | 4.84 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.77 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 25:1 |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

