How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | L: | 6.57 in |
| G: | 2.32 | BE: | 0.38 in |
| AF: | 0.25 | LL: | 2.38 in |
| AE2: | 0.56 | LM: | 8.82 |
| D: | 3.38 | AB: | 4.76 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| T: | 1.188 | BD: | 5.88 |
| P: | 2.38 in | H: | 0.53 in |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 5.16 | AJ: | 5.88 |
| I: | 4.84 in | AA: | 10.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.77 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

