How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AF: | 0.25 |
| L: | 6.57 in | U: | 0.875 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| P: | 2.38 in | V: | 2.51 in |
| AA: | 10.25 | I: | 4.84 in |
| BE: | 0.38 in | G: | 2.32 |
| AB: | 4.76 | AK: | 4.5 |
| D: | 3.38 | AE2: | 0.56 |
| LL: | 2.38 in | AJ: | 5.88 |
| AG: | 5.16 | H: | 0.53 in |
| T: | 1.188 | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 25:1 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 2.77 |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

