How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | T: | 1.188 |
| U: | 0.875 in | BE: | 0.38 in |
| AJ: | 5.88 | P: | 2.38 in |
| BF: | 0.41 | H: | 0.53 in |
| AG: | 5.16 | LL: | 2.38 in |
| V: | 2.51 in | AK: | 4.5 |
| AA: | 10.25 | D: | 3.38 |
| BD: | 5.88 | I: | 4.84 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AF: | 0.25 | LM: | 8.82 |
| AB: | 4.76 | G: | 2.32 |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.77 | Output RPM: | 70 |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

