Grove Gear 30YFC-1-1.188-140TC-30
Part #:30YFC-1-1.188-140TC-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | G: | 2.32 |
| BF: | 0.41 | LL: | 2.38 in |
| H: | 0.53 in | AE2: | 0.56 |
| D: | 3.38 | BD: | 5.88 |
| AF: | 0.25 | I: | 4.84 in |
| AA: | 10.25 | AG: | 5.16 |
| AB: | 4.76 | AJ: | 5.88 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| BE: | 0.38 in | LM: | 8.82 |
| AK: | 4.5 | T: | 1.188 |
| V: | 2.51 in | U: | 0.875 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 2.38 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

