Grove Gear 30YFC-1-1.188-140TC-30-L1
Part #:30YFC-1-1.188-140TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | G: | 2.32 |
| U: | 0.875 in | AA: | 10.25 |
| AE2: | 0.56 | L: | 6.57 in |
| V: | 2.51 in | LL: | 2.38 in |
| AB: | 4.76 | AJ: | 5.88 |
| D: | 3.38 | H: | 0.53 in |
| BF: | 0.41 | P: | 2.38 in |
| Center Distance (in): | 3 in | LM: | 8.82 |
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 5.88 | AF: | 0.25 |
| AG: | 5.16 | T: | 1.188 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.38 | Product Type: | Right Angle |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 30:1 |
| Model Code: | 30YFC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

