Grove Gear 30YFC-1-1.188-140TC-30-L3
Part #:30YFC-1-1.188-140TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | U: | 0.875 in |
| AE2: | 0.56 | P: | 2.38 in |
| AG: | 5.16 | AF: | 0.25 |
| LL: | 2.38 in | G: | 2.32 |
| AA: | 10.25 | V: | 2.51 in |
| H: | 0.53 in | D: | 3.38 |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | AB: | 4.76 |
| T: | 1.188 | I: | 4.84 in |
| BF: | 0.41 | LM: | 8.82 |
| L: | 6.57 in | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Bore Code: | 19 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.38 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

