Grove Gear 30YFC-1-1.188-140TC-30-L9
Part #:30YFC-1-1.188-140TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BE: | 0.38 in |
| G: | 2.32 | I: | 4.84 in |
| AJ: | 5.88 | T: | 1.188 |
| AK: | 4.5 | H: | 0.53 in |
| LL: | 2.38 in | AB: | 4.76 |
| AF: | 0.25 | P: | 2.38 in |
| D: | 3.38 | U: | 0.875 in |
| AA: | 10.25 | V: | 2.51 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| BF: | 0.41 | LM: | 8.82 |
| BD: | 5.88 | L: | 6.57 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Ratio: | 30:1 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 2.38 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3 | Ratio Range: | 30:1 |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

