How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | T: | 1.188 |
| AB: | 4.76 | LM: | 8.82 |
| H: | 0.53 in | G: | 2.32 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 3 in | D: | 3.38 |
| U: | 0.875 in | L: | 6.57 in |
| V: | 2.51 in | P: | 2.38 in |
| BE: | 0.38 in | LL: | 2.38 in |
| I: | 4.84 in | AE2: | 0.56 |
| AF: | 0.25 | AG: | 5.16 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.82 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Gear Type: | Worm | Ratio: | 40:1 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Series Code: | OE | Center Distance (in): | 3 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

