How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 2.32 |
| LM: | 8.82 | AB: | 4.76 |
| AJ: | 5.88 | AA: | 10.25 |
| AE2: | 0.56 | D: | 3.38 |
| P: | 2.38 in | BF: | 0.41 |
| V: | 2.51 in | I: | 4.84 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AG: | 5.16 | T: | 1.188 |
| L: | 6.57 in | AF: | 0.25 |
| U: | 0.875 in | AK: | 4.5 |
| LL: | 2.38 in | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Ratio: | 40:1 | Motor Frame Size: | 140TC |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 1.82 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

