How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 10.25 |
| BD: | 5.88 | I: | 4.84 in |
| AJ: | 5.88 | T: | 1.188 |
| LM: | 8.82 | P: | 2.38 in |
| AG: | 5.16 | AK: | 4.5 |
| G: | 2.32 | D: | 3.38 |
| L: | 6.57 in | BE: | 0.38 in |
| AB: | 4.76 | AE2: | 0.56 |
| LL: | 2.38 in | AF: | 0.25 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| V: | 2.51 in | U: | 0.875 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 5:1 | Model Code: | 30YFC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Bore Code: | 19 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.68 | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

