How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| AB: | 4.76 | P: | 2.38 in |
| AG: | 5.16 | D: | 3.38 |
| G: | 2.32 | L: | 6.57 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| V: | 2.51 in | AK: | 4.5 |
| LM: | 8.82 | I: | 4.84 in |
| AA: | 10.25 | T: | 1.188 |
| BE: | 0.38 in | AJ: | 5.88 |
| AF: | 0.25 | U: | 0.875 in |
| BD: | 5.88 | LL: | 2.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.54 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Ratio Range: | 50:1 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

