How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| AA: | 10.25 | U: | 0.875 in |
| BF: | 0.41 | L: | 6.57 in |
| AJ: | 5.88 | LM: | 8.82 |
| I: | 4.84 in | G: | 2.32 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AG: | 5.16 | AE2: | 0.56 |
| BD: | 5.88 | T: | 1.188 |
| D: | 3.38 | AK: | 4.5 |
| LL: | 2.38 in | P: | 2.38 in |
| V: | 2.51 in | AF: | 0.25 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Model Code: | 30YFC | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.54 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

