How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | V: | 2.51 in |
| AF: | 0.25 | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| AJ: | 5.88 | D: | 3.38 |
| AA: | 10.25 | BD: | 5.88 |
| LL: | 2.38 in | G: | 2.32 |
| I: | 4.84 in | H: | 0.53 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| LM: | 8.82 | AE2: | 0.56 |
| T: | 1.188 | P: | 2.38 in |
| AB: | 4.76 | U: | 0.875 in |
Technical Specifications
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.54 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

