How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 2.51 in |
| LM: | 8.82 | AG: | 5.16 |
| D: | 3.38 | H: | 0.53 in |
| AK: | 4.5 | BD: | 5.88 |
| L: | 6.57 in | AE2: | 0.56 |
| T: | 1.188 | BE: | 0.38 in |
| AF: | 0.25 | AB: | 4.76 |
| BF: | 0.41 | P: | 2.38 in |
| U: | 0.875 in | LL: | 2.38 in |
| AA: | 10.25 | G: | 2.32 |
| I: | 4.84 in | Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.54 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Output RPM: | 35 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

