How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BD: | 5.88 |
| L: | 6.57 in | H: | 0.53 in |
| AE2: | 0.56 | AJ: | 5.88 |
| AB: | 4.76 | BE: | 0.38 in |
| T: | 1.188 | G: | 2.32 |
| LM: | 8.82 | BF: | 0.41 |
| AA: | 10.25 | V: | 2.51 in |
| P: | 2.38 in | LL: | 2.38 in |
| AF: | 0.25 | AG: | 5.16 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AK: | 4.5 | U: | 0.875 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.28 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Ratio: | 60:1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

