How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| BD: | 5.88 | U: | 0.875 in |
| L: | 6.57 in | T: | 1.188 |
| I: | 4.84 in | V: | 2.51 in |
| P: | 2.38 in | BE: | 0.38 in |
| AK: | 4.5 | D: | 3.38 |
| LM: | 8.82 | AJ: | 5.88 |
| AB: | 4.76 | AF: | 0.25 |
| AG: | 5.16 | AA: | 10.25 |
| AE2: | 0.56 | LL: | 2.38 in |
Technical Specifications
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Gear Type: | Worm |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.28 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

