How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BF: | 0.41 |
| P: | 2.38 in | BD: | 5.88 |
| T: | 1.188 | AE2: | 0.56 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| G: | 2.32 | L: | 6.57 in |
| H: | 0.53 in | LM: | 8.82 |
| U: | 0.875 in | AA: | 10.25 |
| LL: | 2.38 in | AG: | 5.16 |
| AF: | 0.25 | V: | 2.51 in |
| AK: | 4.5 | D: | 3.38 |
| I: | 4.84 in | AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Bore Code: | 19 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

