How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 4.76 |
| LM: | 8.82 | U: | 0.875 in |
| D: | 3.38 | AE2: | 0.56 |
| I: | 4.84 in | AA: | 10.25 |
| BD: | 5.88 | AK: | 4.5 |
| T: | 1.188 | BE: | 0.38 in |
| G: | 2.32 | AG: | 5.16 |
| AJ: | 5.88 | V: | 2.51 in |
| LL: | 2.38 in | AF: | 0.25 |
| H: | 0.53 in | P: | 2.38 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 19 |
| Motor Frame Size: | 140TC | Model Code: | 30YFC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.05 |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 7.5:1 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

