How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LM: | 8.82 |
| AA: | 10.25 | AF: | 0.25 |
| T: | 1.188 | BD: | 5.88 |
| V: | 2.51 in | H: | 0.53 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| G: | 2.32 | AE2: | 0.56 |
| AG: | 5.16 | LL: | 2.38 in |
| P: | 2.38 in | BF: | 0.41 |
| AK: | 4.5 | AB: | 4.76 |
| AJ: | 5.88 | BE: | 0.38 in |
| L: | 6.57 in | I: | 4.84 in |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 7.5:1 | Bore Code: | 19 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 6.05 | Output RPM: | 233 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Ratio Range: | 7.5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

