How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| AF: | 0.25 | AA: | 10.25 |
| LM: | 8.82 | AK: | 4.5 |
| T: | 1.188 | BF: | 0.41 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| D: | 3.38 | V: | 2.51 in |
| BD: | 5.88 | AE2: | 0.56 |
| I: | 4.84 in | AG: | 5.16 |
| G: | 2.32 | H: | 0.53 in |
| L: | 6.57 in | P: | 2.38 in |
| U: | 0.875 in | LL: | 2.38 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.895 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

