How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | L: | 6.57 in |
| AE2: | 0.56 | H: | 0.53 in |
| AB: | 4.76 | BD: | 5.88 |
| P: | 2.38 in | D: | 3.38 |
| G: | 2.32 | BF: | 0.41 |
| LM: | 8.82 | T: | 1.188 |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AF: | 0.25 | AJ: | 5.88 |
| AG: | 5.16 | U: | 0.875 in |
| LL: | 2.38 in | I: | 4.84 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Center Distance (in): | 3 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | OE | Output RPM: | 21.9 |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 0.895 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

