How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3 in |
| G: | 2.32 | BE: | 0.38 in |
| L: | 6.57 in | T: | 1.188 |
| H: | 0.53 in | AJ: | 5.88 |
| P: | 2.38 in | BD: | 5.88 |
| AK: | 4.5 | AE2: | 0.56 |
| LM: | 8.82 | LL: | 2.38 in |
| V: | 2.51 in | AG: | 5.16 |
| U: | 0.875 in | AA: | 10.25 |
| I: | 4.84 in | BF: | 0.41 |
| D: | 3.38 | AB: | 4.76 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output RPM: | 21.9 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Input Diameter (in): | 0.875 in |
| Ratio: | 80:1 | Center Distance (in): | 3 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

