How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| AF: | 0.25 | AG: | 5.16 |
| BE: | 0.38 in | H: | 0.53 in |
| V: | 2.51 in | AA: | 10.25 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| LL: | 2.38 in | L: | 6.57 in |
| D: | 3.38 | AE2: | 0.56 |
| T: | 1.188 | I: | 4.84 in |
| P: | 2.38 in | AB: | 4.76 |
| AJ: | 5.88 | U: | 0.875 in |
| G: | 2.32 | BD: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.895 |
| Model Code: | 30YFC | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

