How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AE2: | 0.56 |
| LM: | 8.82 | BD: | 5.88 |
| BF: | 0.41 | AF: | 0.25 |
| T: | 1.188 | AG: | 5.16 |
| L: | 6.57 in | G: | 2.32 |
| V: | 2.51 in | AJ: | 5.88 |
| U: | 0.875 in | AA: | 10.25 |
| AK: | 4.5 | P: | 2.38 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| I: | 4.84 in | BE: | 0.38 in |
| LL: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.895 | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Bore Code: | 19 |
| Assembly: | YFC-1 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

