How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 9.82 in |
| AB: | 4.76 | T: | 1.188 |
| BD: | 9 | G: | 2.32 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| P: | 2.38 in | AG: | 5.16 |
| L: | 6.57 in | D: | 3.38 |
| AF: | 0.25 | U: | 0.875 in |
| LL: | 2.38 in | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.56 |
| I: | 4.84 in | V: | 2.51 in |
| AJ: | 7.25 | AA: | 10.25 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Center Distance (in): | 3 |
| Model Code: | 30YFC | Motor Frame Size: | 180TC |
| Bore Code: | 19 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output RPM: | 175 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 5.45 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

