How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | P: | 2.38 in |
| H: | 0.53 in | AG: | 5.16 |
| AK: | 8.5 | G: | 2.32 |
| U: | 0.875 in | BE1: | 0.5 in |
| AB: | 4.76 | L1: | 9.82 in |
| LL: | 2.38 in | BF: | 0.53 |
| AF: | 0.25 | I: | 4.84 in |
| AJ: | 7.25 | V: | 2.51 in |
| AE2: | 0.56 | L: | 6.57 in |
| T: | 1.188 | D: | 3.38 |
| Center Distance (in): | 3 in | BD: | 9 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 10:1 | Assembly: | YFC-1 |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 175 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 5.45 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

