How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 6.57 in |
| D: | 3.38 | G: | 2.32 |
| U: | 0.875 in | AF: | 0.25 |
| AB: | 4.76 | AG: | 5.16 |
| P: | 2.38 in | BE1: | 0.5 in |
| L1: | 9.82 in | V: | 2.51 in |
| LL: | 2.38 in | I: | 4.84 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AA: | 10.25 | T: | 1.188 |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.56 | BD: | 9 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 5.45 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Bore Code: | 19 |
| Series Code: | OE | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Output RPM: | 175 |
| Output Diameter (in): | 1.188 in | Ratio: | 10:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

