How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | U: | 0.875 in |
| D: | 3.38 | P: | 2.38 in |
| L: | 6.57 in | AG: | 5.16 |
| H: | 0.53 in | AF: | 0.25 |
| G: | 2.32 | AJ: | 7.25 |
| AA: | 10.25 | AB: | 4.76 |
| L1: | 9.82 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| V: | 2.51 in | I: | 4.84 in |
| AK: | 8.5 | T: | 1.188 |
| LL: | 2.38 in | BD: | 9 |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.45 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

