How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | Center Distance (in): | 3 in |
| P: | 2.38 in | I: | 4.84 in |
| V: | 2.51 in | BD: | 9 |
| U: | 0.875 in | AG: | 5.16 |
| BF: | 0.53 | H: | 0.53 in |
| D: | 3.38 | BE1: | 0.5 in |
| G: | 2.32 | AA: | 10.25 |
| L1: | 9.82 in | AJ: | 7.25 |
| L: | 6.57 in | T: | 1.188 |
| AF: | 0.25 | AK: | 8.5 |
| AB: | 4.76 | AE2: | 0.56 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.45 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output RPM: | 175 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

