How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | L: | 6.57 in |
| P: | 2.38 in | AA: | 10.25 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | D: | 3.38 |
| G: | 2.32 | L1: | 9.82 in |
| T: | 1.188 | AJ: | 7.25 |
| AB: | 4.76 | I: | 4.84 in |
| H: | 0.53 in | AF: | 0.25 |
| BD: | 9 | AE2: | 0.56 |
| AK: | 8.5 | U: | 0.875 in |
| BF: | 0.53 | AG: | 5.16 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 19 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

