How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | U: | 0.875 in |
| AA: | 10.25 | AB: | 4.76 |
| H: | 0.53 in | T: | 1.188 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| L1: | 9.82 in | P: | 2.38 in |
| I: | 4.84 in | L: | 6.57 in |
| LL: | 2.38 in | V: | 2.51 in |
| AE2: | 0.56 | G: | 2.32 |
| AF: | 0.25 | D: | 3.38 |
| AK: | 8.5 | AG: | 5.16 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Ratio: | 15:1 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output RPM: | 117 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 4.21 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

