How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.56 |
| V: | 2.51 in | G: | 2.32 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| U: | 0.875 in | AF: | 0.25 |
| AB: | 4.76 | L: | 6.57 in |
| BE1: | 0.5 in | P: | 2.38 in |
| T: | 1.188 | BD: | 9 |
| AJ: | 7.25 | AA: | 10.25 |
| LL: | 2.38 in | L1: | 9.82 in |
| I: | 4.84 in | D: | 3.38 |
| AG: | 5.16 | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.23 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Assembly: | YFC-1 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

