How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AA: | 10.25 |
| U: | 0.875 in | BD: | 9 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| D: | 3.38 | AF: | 0.25 |
| AB: | 4.76 | G: | 2.32 |
| AG: | 5.16 | T: | 1.188 |
| H: | 0.53 in | V: | 2.51 in |
| L: | 6.57 in | AJ: | 7.25 |
| AK: | 8.5 | AE2: | 0.56 |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 4.84 in | L1: | 9.82 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 3.23 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | 30YFC |
| Output RPM: | 87.5 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

