How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | L1: | 9.82 in |
| G: | 2.32 | P: | 2.38 in |
| BD: | 9 | U: | 0.875 in |
| BE1: | 0.5 in | AA: | 10.25 |
| H: | 0.53 in | L: | 6.57 in |
| D: | 3.38 | AF: | 0.25 |
| AE2: | 0.56 | AG: | 5.16 |
| V: | 2.51 in | I: | 4.84 in |
| T: | 1.188 | AB: | 4.76 |
| AJ: | 7.25 | LL: | 2.38 in |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | 30YFC |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Output RPM: | 87.5 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 3.23 |
| Bore Code: | 19 | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

