How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BF: | 0.53 |
| LL: | 2.38 in | P: | 2.38 in |
| AK: | 8.5 | AG: | 5.16 |
| H: | 0.53 in | AA: | 10.25 |
| G: | 2.32 | AB: | 4.76 |
| V: | 2.51 in | I: | 4.84 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| D: | 3.38 | BE1: | 0.5 in |
| L1: | 9.82 in | AJ: | 7.25 |
| U: | 0.875 in | BD: | 9 |
| T: | 1.188 | AF: | 0.25 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.77 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 30YFC |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

