How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | I: | 4.84 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AA: | 10.25 | T: | 1.188 |
| AG: | 5.16 | V: | 2.51 in |
| AF: | 0.25 | L: | 6.57 in |
| AE2: | 0.56 | AJ: | 7.25 |
| BE1: | 0.5 in | U: | 0.875 in |
| H: | 0.53 in | AK: | 8.5 |
| P: | 2.38 in | L1: | 9.82 in |
| BF: | 0.53 | G: | 2.32 |
| BD: | 9 | AB: | 4.76 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.38 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Ratio: | 30:1 | Center Distance (in): | 3 |
| Bore Code: | 19 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

