How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AK: | 8.5 |
| AA: | 10.25 | LL: | 2.38 in |
| H: | 0.53 in | P: | 2.38 in |
| BF: | 0.53 | AG: | 5.16 |
| V: | 2.51 in | BD: | 9 |
| L: | 6.57 in | AF: | 0.25 |
| AE2: | 0.56 | AJ: | 7.25 |
| T: | 1.188 | L1: | 9.82 in |
| BE1: | 0.5 in | AB: | 4.76 |
| G: | 2.32 | U: | 0.875 in |
| D: | 3.38 | I: | 4.84 in |
Technical Specifications
| Output RPM: | 58.3 | Assembly: | YFC-1 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.38 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

