How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BD: | 9 |
| I: | 4.84 in | T: | 1.188 |
| LL: | 2.38 in | L: | 6.57 in |
| D: | 3.38 | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.56 |
| AA: | 10.25 | BF: | 0.53 |
| H: | 0.53 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| G: | 2.32 | L1: | 9.82 in |
| AF: | 0.25 | U: | 0.875 in |
| AK: | 8.5 | P: | 2.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.82 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Ratio: | 40:1 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.188 in | Ratio Range: | 40:1 |
| Model Code: | 30YFC | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3 | Output RPM: | 43.8 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

