How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AK: | 8.5 |
| P: | 2.38 in | AA: | 10.25 |
| BF: | 0.53 | AE2: | 0.56 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| U: | 0.875 in | AB: | 4.76 |
| D: | 3.38 | AG: | 5.16 |
| BD: | 9 | AF: | 0.25 |
| I: | 4.84 in | LL: | 2.38 in |
| L: | 6.57 in | V: | 2.51 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| L1: | 9.82 in | T: | 1.188 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output RPM: | 350 |
| Ratio Range: | 5:1 | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 6.68 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 5:1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

