How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 2.38 in |
| L1: | 9.82 in | U: | 0.875 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AJ: | 7.25 | AB: | 4.76 |
| LL: | 2.38 in | AF: | 0.25 |
| V: | 2.51 in | I: | 4.84 in |
| G: | 2.32 | AG: | 5.16 |
| D: | 3.38 | AE2: | 0.56 |
| AA: | 10.25 | BF: | 0.53 |
| T: | 1.188 | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 6.68 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YFC |
| Assembly: | YFC-1 | Bore Code: | 19 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

