How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | L: | 6.57 in |
| AF: | 0.25 | AK: | 8.5 |
| L1: | 9.82 in | AJ: | 7.25 |
| H: | 0.53 in | I: | 4.84 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| P: | 2.38 in | AE2: | 0.56 |
| BE1: | 0.5 in | AB: | 4.76 |
| AA: | 10.25 | BF: | 0.53 |
| BD: | 9 | V: | 2.51 in |
| AG: | 5.16 | LL: | 2.38 in |
| T: | 1.188 | D: | 3.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.68 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

