How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BD: | 9 |
| AJ: | 7.25 | AA: | 10.25 |
| T: | 1.188 | AK: | 8.5 |
| AB: | 4.76 | U: | 0.875 in |
| BE1: | 0.5 in | P: | 2.38 in |
| AG: | 5.16 | G: | 2.32 |
| LL: | 2.38 in | AE2: | 0.56 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| D: | 3.38 | V: | 2.51 in |
| AF: | 0.25 | L: | 6.57 in |
| L1: | 9.82 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Assembly: | YFC-1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.54 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 35 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

