How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | V: | 2.51 in |
| BF: | 0.53 | AA: | 10.25 |
| AF: | 0.25 | H: | 0.53 in |
| L1: | 9.82 in | D: | 3.38 |
| LL: | 2.38 in | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 5.16 |
| T: | 1.188 | G: | 2.32 |
| AE2: | 0.56 | AB: | 4.76 |
| BD: | 9 | U: | 0.875 in |
| L: | 6.57 in | P: | 2.38 in |
| I: | 4.84 in | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 1.54 | Series Code: | OE |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

