How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | V: | 2.51 in |
| AG: | 5.16 | I: | 4.84 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| T: | 1.188 | D: | 3.38 |
| L: | 6.57 in | AE2: | 0.56 |
| BE1: | 0.5 in | L1: | 9.82 in |
| AA: | 10.25 | AK: | 8.5 |
| H: | 0.53 in | AF: | 0.25 |
| G: | 2.32 | LL: | 2.38 in |
| U: | 0.875 in | BF: | 0.53 |
| P: | 2.38 in | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Output RPM: | 35 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 50:1 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 1.54 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

