How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 2.38 in |
| H: | 0.53 in | U: | 0.875 in |
| T: | 1.188 | Center Distance (in): | 3 in |
| I: | 4.84 in | D: | 3.38 |
| AK: | 8.5 | BE1: | 0.5 in |
| AG: | 5.16 | V: | 2.51 in |
| P: | 2.38 in | AE2: | 0.56 |
| AB: | 4.76 | BF: | 0.53 |
| L1: | 9.82 in | L: | 6.57 in |
| G: | 2.32 | AA: | 10.25 |
| AF: | 0.25 | AJ: | 7.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Bore Code: | 19 | Model Code: | 30YFC |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Series Code: | OE | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.28 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

