How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AK: | 8.5 |
| U: | 0.875 in | AG: | 5.16 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 2.32 | L: | 6.57 in |
| I: | 4.84 in | H: | 0.53 in |
| P: | 2.38 in | AJ: | 7.25 |
| BD: | 9 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AA: | 10.25 | V: | 2.51 in |
| L1: | 9.82 in | T: | 1.188 |
| D: | 3.38 | AF: | 0.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Output RPM: | 29.2 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Series Code: | OE | Bore Code: | 19 |
| Ratio: | 60:1 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Model Code: | 30YFC |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.28 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

