How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | P: | 2.38 in |
| I: | 4.84 in | T: | 1.188 |
| AF: | 0.25 | AE2: | 0.56 |
| BD: | 9 | U: | 0.875 in |
| LL: | 2.38 in | AA: | 10.25 |
| BE1: | 0.5 in | AB: | 4.76 |
| AG: | 5.16 | AJ: | 7.25 |
| G: | 2.32 | L1: | 9.82 in |
| AK: | 8.5 | L: | 6.57 in |
| BF: | 0.53 | V: | 2.51 in |
| D: | 3.38 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 6.05 | Bore Code: | 19 |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

